The compact clamps are all purpose clamping elements. Due to the self-locking tension lever application can either take place in horizontal or vertical position in both, machined and raw workpieces.
Features:
Exact and position precise clamping
Easy, universal handling
High clamping force at low tightening torques, abrasion-resistant due to tension lever with bearings
Continuous, large clamping area
Tension lever entirely retractable for hindrance-free exchange of workpieces
Tension lever with locating thread for various clamping elements, e.g. ball-ended thrust screws (EH 22700. - EH 22720.), self-aligning pads (EH 22730. / EH 22740.) etc.
Large adjusting range at constant clamping force
Continuous increase of the clamping range by height adapters 23690.0112 / .0116
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.