23110.0510 - Centering Pins

The centering pins are used for centering fixtures on pallets.

This article 23110.0510 - Centering Pins / (d h6: 20 mm, l: 31 mm) is one variant of the article group Centering Pins (EH 23110.)

d - h6 [mm]
l [mm]
Article-No.
Documents
Price [€]
Available
d h6 [mm]:
20 mm
l [mm]:
31 mm
Article-No.:
23110.0510
Documents
Centering Pins
  • System: V40/V70/L12/L16
  • d h6: 20 mm
  • l: 31 mm
  • Weight: 70 g
Centering Pins

Material

  • Alloyed case-hardened steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23110.0510
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.