Your selection resulted in 20 hits
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 10 N
- Pin: Steel/pin from steel, light spring load
- d1: 6 mm
- d2: 3 mm
- Spring load F max.1): ~ 10 N
- l1 -2: 7.5 mm
- l2 ±0.5: 4 mm
- Stroke s: 1 mm
- Location hole D H8: 6 mm
- Operating temperature range max.: 110 °C
- Weight: 0.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Steel/pin from steel, standard spring load
- d1: 6 mm
- d2: 3 mm
- Spring load F max.1): ~ 20 N
- l1 -2: 7.5 mm
- l2 ±0.5: 4 mm
- Stroke s: 1 mm
- Location hole D H8: 6 mm
- Operating temperature range max.: 110 °C
- Weight: 0.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 40 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 6 mm
- d2: 3 mm
- Spring load F max.1): ~ 40 N
- l1 -2: 7.5 mm
- l2 ±0.5: 4 mm
- Stroke s: 1 mm
- Location hole D H8: 6 mm
- Operating temperature range max.: 110 °C
- Weight: 0.7 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Steel/pin from steel, light spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 20 N
- l1 -2: 12 mm
- l2 ±0.5: 6.3 mm
- Stroke s: 1.6 mm
- Location hole D H8: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 2.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 50 N
- Pin: Steel/pin from steel, standard spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 50 N
- l1 -2: 12 mm
- l2 ±0.5: 6.3 mm
- Stroke s: 1.6 mm
- Location hole D H8: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 2.9 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 100 N
- l1 -2: 12 mm
- l2 ±0.5: 6.3 mm
- Stroke s: 1.6 mm
- Location hole D H8: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 3 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 40 N
- Pin: Steel/pin from steel, light spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 40 N
- l1 -2: 12 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 2 mm
- Location hole D H8: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 3.5 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 75 N
- Pin: Steel/pin from steel, standard spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 75 N
- l1 -2: 12 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 2 mm
- Location hole D H8: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 3.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 100 N
- l1 -2: 12 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 2 mm
- Location hole D H8: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 3.9 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 50 N
- Pin: Steel/pin from steel, light spring load
- d1: 12 mm
- d2: 8 mm
- Spring load F max.1): ~ 50 N
- l1 -2: 14.5 mm
- l2 ±0.5: 13.2 mm
- Stroke s: 2.6 mm
- Location hole D H8: 12 mm
- Operating temperature range max.: 110 °C
- Weight: 6.9 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/pin from steel, standard spring load
- d1: 12 mm
- d2: 8 mm
- Spring load F max.1): ~ 100 N
- l1 -2: 14.5 mm
- l2 ±0.5: 13.2 mm
- Stroke s: 2.6 mm
- Location hole D H8: 12 mm
- Operating temperature range max.: 110 °C
- Weight: 7.5 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 150 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 12 mm
- d2: 8 mm
- Spring load F max.1): ~ 150 N
- l1 -2: 14.5 mm
- l2 ±0.5: 13.2 mm
- Stroke s: 2.6 mm
- Location hole D H8: 12 mm
- Operating temperature range max.: 110 °C
- Weight: 7.9 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/pin from steel, light spring load
- d1: 16 mm
- d2: 10 mm
- Spring load F max.1): ~ 100 N
- l1 -2: 18.5 mm
- l2 ±0.5: 16.4 mm
- Stroke s: 3.2 mm
- Location hole D H8: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 15 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 150 N
- Pin: Steel/pin from steel, standard spring load
- d1: 16 mm
- d2: 10 mm
- Spring load F max.1): ~ 150 N
- l1 -2: 18.5 mm
- l2 ±0.5: 16.4 mm
- Stroke s: 3.2 mm
- Location hole D H8: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 15 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 200 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 16 mm
- d2: 10 mm
- Spring load F max.1): ~ 200 N
- l1 -2: 18.5 mm
- l2 ±0.5: 16.4 mm
- Stroke s: 3.2 mm
- Location hole D H8: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 16 g
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [N]:
~ 10 N
- Pin: Thermoplastic/pin from thermoplastic, light spring load
- d1: 6 mm
- d2: 3 mm
- Spring load F max.1): ~ 10 N
- l1 -2: 7.5 mm
- l2 ±0.5: 4 mm
- Stroke s: 1 mm
- Location hole D H8: 6 mm
- Operating temperature range max.: 80 °C
- Weight: 0.4 g
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Thermoplastic/pin from thermoplastic, light spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 20 N
- l1 -2: 12 mm
- l2 ±0.5: 6.3 mm
- Stroke s: 1.6 mm
- Location hole D H8: 10 mm
- Operating temperature range max.: 80 °C
- Weight: 1.4 g
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [N]:
~ 40 N
- Pin: Thermoplastic/pin from thermoplastic, light spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 40 N
- l1 -2: 12 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 2 mm
- Location hole D H8: 10 mm
- Operating temperature range max.: 80 °C
- Weight: 1.6 g
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [N]:
~ 50 N
- Pin: Thermoplastic/pin from thermoplastic, light spring load
- d1: 12 mm
- d2: 8 mm
- Spring load F max.1): ~ 50 N
- l1 -2: 14.5 mm
- l2 ±0.5: 13.5 mm
- Stroke s: 2.6 mm
- Location hole D H8: 12 mm
- Operating temperature range max.: 80 °C
- Weight: 2.9 g
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Thermoplastic/pin from thermoplastic, light spring load
- d1: 16 mm
- d2: 10 mm
- Spring load F max.1): ~ 100 N
- l1 -2: 18.5 mm
- l2 ±0.5: 16.4 mm
- Stroke s: 3.2 mm
- Location hole D H8: 16 mm
- Operating temperature range max.: 80 °C
- Weight: 7.3 g
show article view
Material
Seal
Body
Spring
- Stainless steel
- Steel, blackened
- Steel, zinc-plated by galvanization
Pin
- Steel, case-hardened, zinc-plated by galvanization
- Thermoplastic POM, white
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 6 mm
- assembly tool
- d1: 6 mm
- Weight: 19 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 10 mm
- assembly tool
- d1: 10 mm
- Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 12 mm
- assembly tool
- d1: 12 mm
- Weight: 86 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
- assembly tool
- d1: 16 mm
- Weight: 105 g
Characteristic
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Assembly
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Datasheet EH 22150. Lateral Plungers – smooth, with seal
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.