Product filter
Your selection resulted in 6 hits
Number of hole rows:
8 x 8
More details
System: L12
l1 : 400 mm
h1 : 400 mm
h: 475 mm
h2 : 100 mm
d1 : 12 mm
d2 : M12
a: 150 mm
b2 : 150 mm
l4 : 150 mm
s: 80 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Number of hole rows: 8 x 8
Weight: 153 kg
show article view
Number of hole rows:
10 x 8
More details
System: L12
l1 : 400 mm
h1 : 400 mm
l2 : 500 mm
h: 475 mm
h2 : 100 mm
d1 : 12 mm
d2 : M12
a: 150 mm
b2 : 150 mm
l4 : 150 mm
s: 80 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Number of hole rows: 10 x 8
Weight: 168 kg
show article view
Number of hole rows:
10 x 10
More details
System: L12
l1 : 500 mm
h1 : 500 mm
h: 595 mm
h2 : 120 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b2 : 200 mm
l4 : 200 mm
s: 100 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 6
Number of hole rows: 10 x 10
Weight: 295 kg
show article view
Number of hole rows:
12 x 10
More details
System: L12
l1 : 500 mm
h1 : 500 mm
l2 : 630 mm
h: 595 mm
h2 : 120 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b2 : 200 mm
l4 : 200 mm
s: 100 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 6
Number of hole rows: 12 x 10
Weight: 326 kg
show article view
Number of hole rows:
12 x 12
More details
System: L16
l1 : 630 mm
h1 : 630 mm
h: 725 mm
h2 : 135 mm
d1 : 16 mm
d2 : M16
a: 200 mm
b2 : 200 mm
l4 : 200 mm
s: 130 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Number of hole rows: 12 x 12
Weight: 440 kg
show article view
Number of hole rows:
16 x 16
More details
System: L16
l1 : 800 mm
h1 : 800 mm
h: 910 mm
h2 : 135 mm
d1 : 16 mm
d2 : M16
a: 300 mm
b2 : 300 mm
l3 : 100 mm
l4 : 300 mm
s: 150 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 8
Number of hole rows: 16 x 16
Weight: 745 kg
show article view
Material
Notes
Special types on request.
Datasheet EH 1506.200 - EH 1606.800 Clamping Angles
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.